![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQD1000 Series 4 Port Solenoid Valve Direct Operated Poppet Type
●Since the main valve has no sliding seals, non-oil specification (Made to
Order) is available. No exhaust to the atmosphere
●High speed, with stable response times
●Available in vacuum applications
●Manifold type No.: VV4QD12,VV4QD15
Order) is available. No exhaust to the atmosphere
●High speed, with stable response times
●Available in vacuum applications
●Manifold type No.: VV4QD12,VV4QD15
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 1 | Single Type |
Body Type | 5 | Base Mounted |
Valve Option | W | For Large Flow,Vacuum |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | M | Plug Lead Type M Plug Connector,With Lead Wire With Light/Surge Voltage Suppressor |
Bore Size | - | Without Sub-Plate(For Manifold) |
Made To Order | - | Standard |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
VQD1000-9-1H | Gasket |
![]() |
M1.7X14 | Round Head Combination Screw |
![]() |
VQD1000-20A | Piping Plate Assembly |
![]() |
VQD1000-S-M5 | Sub-plate |
![]() |
VVQD1000-10A-5 | Blanking Plate Assembly |
![]() |
VVQD1000-P-M5-5 | Individual SUP Spacer |
![]() |
VVQD1000-R-M5-5 | Individual EXH Spacer |