![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQD1000 Series 4 Port Solenoid Valve Direct Operated Poppet Type
●Since the main valve has no sliding seals, non-oil specification (Made to
Order) is available. No exhaust to the atmosphere
●High speed, with stable response times
●Available in vacuum applications
●Manifold type No.: VV4QD12,VV4QD15
Order) is available. No exhaust to the atmosphere
●High speed, with stable response times
●Available in vacuum applications
●Manifold type No.: VV4QD12,VV4QD15
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 1 | Single Type |
Body Type | 2 | Body Ported (Single Unit) |
Valve Option | - | Standard |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | L | Plug Lead Type L Plug Connector,With Lead Wire With Light/Surge Voltage Suppressor |
Bore Size | M5 | M5 Thread |
Made To Order | - | Standard |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
VQD1000-9-1H | Gasket |
![]() |
M1.7X14 | Round Head Combination Screw |
![]() |
VQD1000-20A | Piping Plate Assembly |
![]() |
VVQD1000-10A-2 | Blanking Plate Assembly |