![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQD1000-V Series Vacuum/Release Unit
●Applicable to 0603 chip
●Response speed: 13 msec (at time of 500 mm∗)/18.5 msec (at time of 1000
mm∗)
●Smooth workpiece removal, with no overshoot
●No need for timing adjustment of switchback between vacuum and positive
pressure
●No need for throttle circuit of release air
●Suction filter: ZFC050 (Made to Order)
※Distance from the unit to the work area
●Response speed: 13 msec (at time of 500 mm∗)/18.5 msec (at time of 1000
mm∗)
●Smooth workpiece removal, with no overshoot
●No need for timing adjustment of switchback between vacuum and positive
pressure
●No need for throttle circuit of release air
●Suction filter: ZFC050 (Made to Order)
※Distance from the unit to the work area
Field | Value | Value Details |
---|---|---|
Valve Type | - | N.O. |
Volume Of Release Air Tank | - | 0.8cm3 |
Number Of Stations | 07 | 7 Units (7 Stations) |
Voltage | 5 | 24 VDC |
Electrical Entry | M | M Plug Connector |
Blanking Plate | - | Without Blanking Plate |
CE-compliant | Q | CE-compliant |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZFC050-M5X50 | Suction Filter |
- | ZFC-EL050-X50 | Replacement Element Part |
- | VVQD1000-10A-V | Replacement Parts Blanking Plate Assembly |