Product Part Number: Manufacture discontinued since 7/2016, replacement series:VQC4-1 →New Series |
Specifications: VQC4000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit How To Order Valves
●Enclosure IP67 compliant
●Flexible adaptation such as added stations and changed specifications is
made possible with the use of a multi-pin connector manifold.
●Space-saving design with one side solenoid and fittings all positioned
one side, allowing free mounting
●A variety of common wiring methods
●Manifold type No.: VV5QC41
※Production of the series VQC4000 will be discontinued in July 2016
Please select the series New VQC4000
●Flexible adaptation such as added stations and changed specifications is
made possible with the use of a multi-pin connector manifold.
●Space-saving design with one side solenoid and fittings all positioned
one side, allowing free mounting
●A variety of common wiring methods
●Manifold type No.: VV5QC41
※Production of the series VQC4000 will be discontinued in July 2016
Please select the series New VQC4000
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 2 | 2 Position Double(Metal/Rubber) |
Seal | 1 | Rubber Seal |
Function | - | Standard Type (1W) |
Coil Voltage | 5 | 24 VDC |
Light/Surge Voltage Suppressor | - | With |
Manual Override | - | Non-locking Push Type (Tool Required) |