![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQC4000 Series 5 Port Solenoid Valve Plug-in:Single Unit Base Mounted Valves
●Compact and large flow capacity
VQC4000: Possible to drive cylinders up to Φ160
VQC5000: Possible to drive cylinders up to Φ180
●Extensive range of protocols available
●Power saving Power consumption: 0.4 W (Low wattage type)
●Long service life: 100 million cycles (According to SMC life test conditions)
●Enclosure IP67 compliant
VQC4000: Possible to drive cylinders up to Φ160
VQC5000: Possible to drive cylinders up to Φ180
●Extensive range of protocols available
●Power saving Power consumption: 0.4 W (Low wattage type)
●Long service life: 100 million cycles (According to SMC life test conditions)
●Enclosure IP67 compliant
Field | Value | Value Details |
---|---|---|
Series | 4 | VQC4000 |
Type Of Actuation | 1 | 2 Position Single |
Body | 0 | Plug-in Sub-plate |
Seal | 1 | Rubber Seal |
Function | - | Standard(0.95W) |
Coil Voltage | 5 | 24 VDC |
Light/Surge Voltage Suppressor | - | None |
Manual Override | - | Non-locking Push Type (Tool Required) |
Porting Specifications | - | Side Ported |
Port Size | - | Without Sub-plate(For Manifold) |
Thread Type | - | Rc |