![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQC2000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit How To Order Valve
●Enclosure IP67 compliant
●Flexible adaptation such as added stations and changed specifications is made possible with the use of a multi-pin connector manifold
●Space-saving design with one side solenoid and fittings all positioned one side, allowing free mounting
●No screws, one clamp structure for reduced recombination labor
●A variety of common wiring methods
●4 position, dual 3 port valve
●Manifold type No.: VV5QC11,VV5QC21
●Flexible adaptation such as added stations and changed specifications is made possible with the use of a multi-pin connector manifold
●Space-saving design with one side solenoid and fittings all positioned one side, allowing free mounting
●No screws, one clamp structure for reduced recombination labor
●A variety of common wiring methods
●4 position, dual 3 port valve
●Manifold type No.: VV5QC11,VV5QC21
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 3 | 3 Position Closed Center |
Seal | 0 | Metal Seal |
Function | N | Negative Common |
Coil Voltage | 5 | 24 VDC |
Light/Surge Voltage Suppressor | - | Yes |
Manual Override | - | Non-locking Push Type (Tool Required) |