![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQ7-8 Series 5 Port Solenoid Valve ISO Standard Solenoid Valve Size 2/Single Unit
●Conforming to ISO standard
●Manifold type No.: VV71,VV72
●Manifold type No.: VV71,VV72
Field | Value | Value Details |
---|---|---|
Passage Symbol | FG | 2 Position |
Number Of Solenoids | S | Single |
Coil Rated | 1 | 100 VAC 50/60 Hz |
Option | Z | Light/Surge Voltage Suppresor |
Pilot Exhaust | - | Common Exhaust |
Seal | - | Metal Seal |
Sub-Plate Port Size | - | Without Sub-plate |
Thread Type | - | Rc |
Connector | - | DIN Terminal Block With Connector |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | VQ7080-13-4-1 | Gasket |
- | VQ7060-13-2 | Gasket |
- | VQ7080-13-1 | Gasket |
- | VQ7080-13-3 | Gasket |
- | 37X1.6 | O-ring |
- | VQ7060-9A-1 | Pilot Valve Cover |
![]() |
UKL-S1 | DIN Connector |
![]() |
AXT510-13 | Gasket |
- | MYN-14 | Seal |
- | MYN-16 | Seal |
- | MYN-8 | Seal |
- | VQZ110Q-1 | Pilot Valve Assembly |
- | VQZ110Q-5 | Pilot Valve Assembly |
- | VQZ110Q-6 | Pilot Valve Assembly |
![]() |
VS7-2-A03 | Sub-plate |
![]() |
VS7-2-A03F | Sub-plate |
![]() |
VS7-2-A03T | Sub-plate |
![]() |
VS7-2-A04 | Sub-plate |
![]() |
VS7-2-A04F | Sub-plate |
![]() |
VS7-2-A04T | Sub-plate |
![]() |
VS7-2-A06 | Sub-plate |
![]() |
VS7-2-A06F | Sub-plate |
![]() |
VS7-2-A06T | Sub-plate |
![]() |
VS7-2-B03 | Sub-plate |
![]() |
VS7-2-B03F | Sub-plate |
![]() |
VS7-2-B03T | Sub-plate |
![]() |
VS7-2-B04 | Sub-plate |
![]() |
VS7-2-B04F | Sub-plate |
![]() |
VS7-2-B04T | Sub-plate |
![]() |
VS7-2-B06 | Sub-plate |
![]() |
VS7-2-B06F | Sub-plate |
![]() |
VS7-2-B06T | Sub-plate |
![]() |
VV72-FPG | Spacer |