![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQ4000 Series Base Mounted Plug-in/Plug Lead:Single Unit Plug-in
●Compact and large flow capacity
Installation volume: 42% Reduction, Installation area 26% Reduction
VQ4000: Possible to drive cylinders up to Φ160
VQ5000: Possible to drive cylinders up to Φ180
●Power saving Power consumption: 0.4 W (Low wattage type)
●Long service life: 100 million cycles (According to SMC life test conditions)
Installation volume: 42% Reduction, Installation area 26% Reduction
VQ4000: Possible to drive cylinders up to Φ160
VQ5000: Possible to drive cylinders up to Φ180
●Power saving Power consumption: 0.4 W (Low wattage type)
●Long service life: 100 million cycles (According to SMC life test conditions)
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 2 | 2 Position Double |
Body Type | 0 | Plug-in Sub-plate |
Seal | 0 | Metal Seal |
Function | - | Standard (0.95 W) |
Coil Voltage | 5 | 24 VDC |
Light/Surge Voltage Suppressor | - | Yes |
Manual Override | - | Non-locking Push Type (Tool Required) |
Enclosure | - | Dust-protected |
Porting Specifications | - | Side Ported |
Port Size | - | Without Sub-Plate(For Manifold) |
Thread Type | - | Rc |
CE-compliant | - | - |