![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQ20·30 Series Pilot Operated For Dry Air 2 Port Solenoid Valve Single Unit
●High frequency operation
High speed response 7 ms or less (VQ20), 20 ms or less (VQ30)
●Easy piping with built-in One-touch fittings
●DIN connector type, dust tight low jetproof enclosure (IP65) compliant
●Air-blow and blow-off of workpiece
●Manifold type No.: VV2Q22,VV2Q32
High speed response 7 ms or less (VQ20), 20 ms or less (VQ30)
●Easy piping with built-in One-touch fittings
●DIN connector type, dust tight low jetproof enclosure (IP65) compliant
●Air-blow and blow-off of workpiece
●Manifold type No.: VV2Q22,VV2Q32
| Field | Value | Value Details |
|---|---|---|
| Series/Orifice Diameter | 3 | VQ30 |
| Body Type | A | Single Unit |
| Coil Voltage | 5 | 24 VDC |
| Electrical Entry | Y | DIN Terminal |
| Electricity Circuit | Z | DC Voltage:With Power-Saving Circuit(With Light/Surge Voltage Suppressor Protection Circuit);AC Voltage:With Full Wave Rectifier Circuit(With Light/Surge Voltage Suppressor Protection Circuit) |
| Manual Override | - | None |
| Bore Size | C10 | Φ10 One-touch Fitting |
| Option | F | Bracket |
| Made To Order | - | Standard |
| CE-compliant | - | - |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
|
AXT835-13A | Bracket Assembly |
|
AXT835-13A-2 | Bracket Assembly |
|
AXT835-13A-3 | Bracket Assembly |
|
AXT837-13A | Bracket Assembly |
|
M3X45 | Mounting Screw |
|
M3X40 | Replacement Parts Round Head Combination Screw |
|
M3X35 | Mounting Screw |
|
M4X45 | Mounting Screw |


