![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQ20·30 Series Pilot Operated For Dry Air 2 Port Solenoid Valve Single Unit
●High frequency operation
High speed response 7 ms or less (VQ20), 20 ms or less (VQ30)
●Easy piping with built-in One-touch fittings
●DIN connector type, dust tight low jetproof enclosure (IP65) compliant
●Air-blow and blow-off of workpiece
●Manifold type No.: VV2Q22,VV2Q32
High speed response 7 ms or less (VQ20), 20 ms or less (VQ30)
●Easy piping with built-in One-touch fittings
●DIN connector type, dust tight low jetproof enclosure (IP65) compliant
●Air-blow and blow-off of workpiece
●Manifold type No.: VV2Q22,VV2Q32
Field | Value | Value Details |
---|---|---|
Series/Orifice Diameter | 2 | VQ20 |
Body Type | M | For Manifold |
Coil Voltage | 5 | 24 VDC |
Electrical Entry | G | Grommet |
Electricity Circuit | - | DC Voltage:With Power-Saving Circuit(With Surge Voltage Suppressor Protection Circuit);AC Voltage:With Full Wave Rectifier Circuit(With Surge Voltage Suppressor Protection Circuit) |
Manual Override | - | None |
Bore Size | C6 | Φ6 One-touch Fitting |
Option | - | None |
Made To Order | X2 | Oil-free Specifications |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AXT835-13A | Bracket Assembly |
![]() |
AXT835-13A-2 | Bracket Assembly |
![]() |
AXT835-13A-3 | Bracket Assembly |
![]() |
AXT837-13A | Bracket Assembly |
![]() |
M3X45 | Mounting Screw |
![]() |
M3X40 | Replacement Parts Round Head Combination Screw |
![]() |
M3X35 | Mounting Screw |
![]() |
M4X45 | Mounting Screw |