![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VQ2000 Series 5 Port Solenoid Valve Base Mounted Plug-In Unit
●Space-saving design with one side solenoid and fittings all positioned one
side, allowing free three-directional mounting
●No screws, one clamp structure for reduced recombination labor
●A variety of option parts (Back pressure check valve, Dual flow fitting, etc)
●A variety of common wiring methods
●4 position, dual 3 port valve
●Manifold type No.: VV5Q11,VV5Q21
side, allowing free three-directional mounting
●No screws, one clamp structure for reduced recombination labor
●A variety of option parts (Back pressure check valve, Dual flow fitting, etc)
●A variety of common wiring methods
●4 position, dual 3 port valve
●Manifold type No.: VV5Q11,VV5Q21
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 1 | 2 Position Single |
Seal | 1 | Rubber Seal |
Function | N | Negative Common |
Coil Voltage | 5 | 24 VDC |
Light/Surge Voltage Suppressor | - | Yes |
Manual Override | - | Non-locking Push Type (Tool Required) |
Enclosure | - | Dust-protected |
Port Size | - | Without Sub-plate Single Unit |
Thread Type | - | Rc/Without Sub-plate Single Unit |
CE-compliant | - | - |