![]() |
Product Part Number: Manufacture discontinued since 2/2015, replacement series:SY-60 →New Series |
Specifications: VQ1000 Series 5 Port Solenoid Valve Plug Lead Unit: Cassette Type Body Ported Valve
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 2 | 2 Position Double (Latching) |
Seal Method | 1 | Rubber Seal |
Function | - | Standard |
Coil Voltage | 5 | 24 VDC |
Electrical Entry | MO | M Plug Connector Without Connector |
Manual Override | - | Non-locking Push Type (Tool Required) |
Cylinder Port | C6 | With One-touch Fitting For Φ6 |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | VQ0000-58A | Port Plug |