![]() |
Product Part Number: |
Specifications: VQ100 Series 3 Port Solenoid Valve
●High-speed stable response performance
●No copper ions specification
●Various electrical connection
●Can be used in vacuum environment
●Manifold Type No.:VV3Q11,VV3Q12
●No copper ions specification
●Various electrical connection
●Can be used in vacuum environment
●Manifold Type No.:VV3Q11,VV3Q12
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 1 | Normally Closed |
Function | U | High Flow Type |
Coil Rated Voltage | 5 | 24 VDC |
Electrical Entry | LO | L Plug Connector Without Connector With Light/Surge Voltage Suppressor |
Manual Override | - | Non-locking Push Type(Tool Required)/Latching Type:Push-lock Type(Tool Required) |
Bore Size | - | Without Sub-plate |
Made To Order | - | Standard |
CE/UKCA-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | AXT662-1-1 | Sub-plate |
- | AXT662-1-2 | Sub-plate |
- | VQ100-GS-5 | Connector Assembly |
![]() |
VVQ100-12A-1 | Plug Assembly |
![]() |
VVQ100-12A-2 | Plug Assembly |
![]() |
VVQ100-12A-3 | Plug Assembly |
![]() |
VVQ100-10A-1 | Blanking Plate Assembly |
![]() |
VVQ100-10A-2 | Blanking Plate Assembly |
![]() |
VVQ100-3A-1 | D Side End Plate Assembly |
![]() |
VVQ100-3A-2 | D Side End Plate Assembly |
![]() |
VVQ100-2A-1 | U Side End Plate Assembly |
![]() |
VVQ100-2A-2 | U Side End Plate Assembly |
![]() |
AXT802-1A-D | DIN Rail Mounting Brackets |
![]() |
AXT802-1A-U | DIN Rail Mounting Brackets |
![]() |
AXT100-DR-1 | DIN Rail |
![]() |
AXT100-DR-2 | DIN Rail |
![]() |
AXT100-DR-3 | DIN Rail |
![]() |
AXT100-DR-4 | DIN Rail |
![]() |
AXT100-DR-5 | DIN Rail |
![]() |
AXT100-DR-6 | DIN Rail |
![]() |
AXT100-DR-7 | DIN Rail |
![]() |
AXT100-DR-8 | DIN Rail |
![]() |
AXT100-DR-9 | DIN Rail |
![]() |
AXT100-DR-10 | DIN Rail |
![]() |
AXT100-DR-11 | DIN Rail |
![]() |
AXT100-DR-12 | DIN Rail |
![]() |
AXT100-DR-13 | DIN Rail |
![]() |
AXT100-DR-14 | DIN Rail |
![]() |
AXT100-DR-15 | DIN Rail |
![]() |
AXT100-DR-16 | DIN Rail |
![]() |
AXT100-DR-17 | DIN Rail |
![]() |
AXT100-DR-18 | DIN Rail |
![]() |
AXT100-DR-19 | DIN Rail |
![]() |
AXT100-DR-20 | DIN Rail |
![]() |
AXT100-DR-21 | DIN Rail |
![]() |
AXT100-DR-22 | DIN Rail |
![]() |
AXT100-DR-23 | DIN Rail |
![]() |
AXT100-DR-24 | DIN Rail |
![]() |
AXT100-DR-25 | DIN Rail |
![]() |
AXT100-DR-26 | DIN Rail |
![]() |
AXT100-DR-27 | DIN Rail |
![]() |
AXT100-DR-28 | DIN Rail |
![]() |
AXT100-DR-29 | DIN Rail |
![]() |
AXT100-DR-30 | DIN Rail |
![]() |
AXT100-DR-31 | DIN Rail |
![]() |
AXT100-DR-32 | DIN Rail |
![]() |
AXT100-DR-33 | DIN Rail |
![]() |
AXT100-DR-34 | DIN Rail |
![]() |
AXT100-DR-35 | DIN Rail |
![]() |
AXT100-DR-36 | DIN Rail |
![]() |
AXT100-DR-37 | DIN Rail |
![]() |
AXT100-DR-38 | DIN Rail |
![]() |
AXT100-DR-39 | DIN Rail |
![]() |
AXT100-DR-40 | DIN Rail |
- | AXT661-14A | Connector Assembly |
- | AXT661-14A-6 | Connector Assembly |
- | AXT661-14A-10 | Connector Assembly |
- | AXT661-14A-20 | Connector Assembly |
- | AXT661-14A-30 | Connector Assembly |
- | AXT661-13A | Connector Assembly |
- | AXT661-13A-6 | Connector Assembly |
- | AXT661-13A-10 | Connector Assembly |
- | AXT661-13A-20 | Connector Assembly |
- | AXT661-13A-30 | Connector Assembly |
- | AXT661-13AN | Connector Assembly |
- | AXT661-13AN-6 | Connector Assembly |
- | AXT661-13AN-10 | Connector Assembly |
- | AXT661-13AN-20 | Connector Assembly |
- | AXT661-13AN-30 | Connector Assembly |
- | AXT661-31A | Connector Assembly |
- | AXT661-31A-6 | Connector Assembly |
- | AXT661-31A-10 | Connector Assembly |
- | AXT661-31A-20 | Connector Assembly |
- | AXT661-31A-30 | Connector Assembly |
- | AXT661-32A | Connector Assembly |
- | AXT661-32A-6 | Connector Assembly |
- | AXT661-32A-10 | Connector Assembly |
- | AXT661-32A-20 | Connector Assembly |
- | AXT661-32A-30 | Connector Assembly |
- | AXT661-34A | Connector Assembly |
- | AXT661-34A-6 | Connector Assembly |
- | AXT661-34A-10 | Connector Assembly |
- | AXT661-34A-20 | Connector Assembly |
- | AXT661-34A-30 | Connector Assembly |
- | AXT661-35A | Connector Assembly |
- | AXT661-35A-6 | Connector Assembly |
- | AXT661-35A-10 | Connector Assembly |
- | AXT661-35A-20 | Connector Assembly |
- | AXT661-35A-30 | Connector Assembly |
- | AXT661-12A | Connector Assembly |