![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: Double Check Block For VQC1000/2000 Series
●Enclosure IP67 compliant
●Flexible adaptation such as added stations and changed specifications is made possible with the use of a multi-pin connector manifold
●Space-saving design with one side solenoid and fittings all positioned one side, allowing free mounting
●No screws, one clamp structure for reduced recombination labor
●A variety of common wiring methods
●4 position, dual 3 port valve
●Manifold type No.: VV5QC11,VV5QC21
●Flexible adaptation such as added stations and changed specifications is made possible with the use of a multi-pin connector manifold
●Space-saving design with one side solenoid and fittings all positioned one side, allowing free mounting
●No screws, one clamp structure for reduced recombination labor
●A variety of common wiring methods
●4 position, dual 3 port valve
●Manifold type No.: VV5QC11,VV5QC21
Field | Value | Value Details |
---|---|---|
Series | 1 | VQC1000 |
IN Side Port Size | C6 | For Φ6 One-touch Fitting |
OUT Side Port Size | C6 | For Φ6 One-touch Fitting |
Option | F | With Bracket |