![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VP346E/546E/746E/946E Series 3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve
●Can be connected to F.R.L. units (AC-D series)
Allows for space saving and reduced piping labor
●Flow rate characteristics C[dm3(/ s·bar)]
VP346E:4.2
VP546E:7.5
VP746E:12.6
●Effective area mm2
VP946E:234
●A model with a soft start-up function is also available
●Power consumption: 0.35 W (Without light)
●Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
Allows for space saving and reduced piping labor
●Flow rate characteristics C[dm3(/ s·bar)]
VP346E:4.2
VP546E:7.5
VP746E:12.6
●Effective area mm2
VP946E:234
●A model with a soft start-up function is also available
●Power consumption: 0.35 W (Without light)
●Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
Field | Value | Value Details |
---|---|---|
Series | 7 | VP700 |
Solenoid Valve Type | E | Residual Pressure Relief 3-port Solenoid Valve |
Pressure Specification | - | Standard (0.7 MPa) |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | DZ | Type D,DIN Terminal With Connector/With Light/Surge Voltage Suppressor |
Manual Override | - | Non-locking Push Type |
Flow Direction | - | Flow Direction:Left To Right |
Soft Start-up Function | S | With Soft Start-up Function |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
Y400T-D | Spacer With Bracket |
![]() |
AN40-04 | Silencer |
![]() |
AN402-04 | Silencer |