![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetVP3145/VP3165/VP3185(AC Coil):Manufacture Discontinued Since 9/2024 →New Series |
Specifications: VP4□50/4□70 Series, Rubber Seal, Large Size 5 Port Solenoid Valve
●For driving large cylinders
●Manifold type No.: VVP45,VVP46
●Manifold type No.: VVP45,VVP46
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 2 | 2 Position Double |
Body Size | 7 | 1 1/4 Standard |
Piping | 0 | Side Ported |
Port Size | 12 | 1 1/4(32A) |
Rated Voltage | 3 | 110 VAC 50/60Hz |
Electrical Entry | TL | With Conduit Terminal And Light |
Thread Type | - | Rc |
Made To Order | X23 | With Surge Voltage Suppressor |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | DXT132-16 | Replacement Parts Gasket |
- | CA00151(M8X35) | Replacement Parts Hexagon Socket Head Cap Screw |
- | DXT132-15-2P-12 | Replacement Parts Sub-plate |