![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetVP3145/VP3165/VP3185(AC Coil):Manufacture Discontinued Since 9/2024 →New Series |
Specifications: VP3145·3165·3185 Series, Rubber Seal, Large Size 3 Port, Solenoid Valve, Body Ported/Single Solenoid
●Large flow capacity, small exhaust resistance
●Easy conversion to N.C. or N.O
●Easy conversion to N.C. or N.O
Field | Value | Value Details |
---|---|---|
Body Size | 4 | 1/2 |
Valve Option | - | For General |
Port Size | 06 | 3/4 |
Coil Rated Voltage | 7 | 240 VAC 50/60Hz |
Electrical Entry | DZ | DIN Terminal With Light/Surge Voltage Suppressor |
Type Of Actuation | A | N.C. |
Pilot Type | - | Internal Pilot |
Thread Type | - | Rc |
CE-compliant | Q | CE-compliant |