![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VNC Series Process Coolant Valve External Pilot Solenoid
●For controlling coolants (cutting fluid) used in machine tools
●Maximum operating pressure: 0.5 MPa, 1 MPa
●Air operated, external pilot solenoid
●Maximum operating pressure: 0.5 MPa, 1 MPa
●Air operated, external pilot solenoid
Field | Value | Value Details |
---|---|---|
Valve Size | 3 | Φ20 mm(When N.C.at 1 Mpa,Orifice Diameter is Φ14mm) |
Valve Type | 1 | N.C.0.5MPa |
Seal Material | A | NBR Seals |
Thread Type | F | G |
Bore Size | 20A | 3/4 |
Rated Voltage | 5 | 24 VDC |
Electrical Entry/With Light/Surge Voltage Suppressor | D | DIN Terminal |
Manual Override | - | Push-turn Locking Type |
Bracket | - | None |
CE-compliant | - | - |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | VN3-A3CA | Plate Assembly |
- | VN3-A3CB | Plate Assembly |
- | VN2-12CA | Valve Cover |
- | VN2-12CB | Valve Cover |
- | VN3-60-1 | Spiral Pin |
- | VN2-60-1 | Spiral Pin |