![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VNC Series Process Coolant Valve External Pilot Solenoid
●For controlling coolants (cutting fluid) used in machine tools
●Maximum operating pressure: 0.5 MPa, 1 MPa
●Air operated, external pilot solenoid
●Maximum operating pressure: 0.5 MPa, 1 MPa
●Air operated, external pilot solenoid
| Field | Value | Value Details |
|---|---|---|
| Valve Size | 2 | Φ15mm(When N.C.at 1 Mpa,Orifice Diameter is Φ11mm) |
| Valve Type | 4 | N.C.1MPa |
| Seal Material | A | NBR Seals |
| Thread Type | - | Rc |
| Bore Size | 15A | 1/2 |
| Rated Voltage | 5 | 24 VDC |
| Electrical Entry/With Light/Surge Voltage Suppressor | DZ | DIN Terminal With Light/Surge Voltage Suppressor |
| Manual Override | - | Push-turn Locking Type |
| Bracket | - | None |
| CE-compliant | - | - |
| Made To Order | - | Standard |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
| - | VN2-A3CA | Plate Assembly |
| - | VN2-A3CB | Plate Assembly |
| - | VN2-12CA | Valve Cover |
| - | VN2-12CB | Valve Cover |
| - | VN2-60-1 | Spiral Pin |


