![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VM100-A Series 2/3 Port Mechanical Valve
●Lightweight VM100: 60 g (Conventional model: 95 g), VM200: 90 g (Conventional model: 111 g)
●Mounting interchangeable with the conventional model
●Available in vacuum applications (VM100): −100 kPa to 1 Mpa (VM200: 0 to 1 MPa)
●Mounting: Bracket mounting (New), Bottom mounting (New), Side mounting, Panel mounting
●With miniature indicator
Possible to check if air is output to the secondly port
●Mounting interchangeable with the conventional model
●Available in vacuum applications (VM100): −100 kPa to 1 Mpa (VM200: 0 to 1 MPa)
●Mounting: Bracket mounting (New), Bottom mounting (New), Side mounting, Panel mounting
●With miniature indicator
Possible to check if air is output to the secondly port
Field | Value | Value Details |
---|---|---|
Number of Ports | 3 | 3 Ports |
Piping Direction And The Length Of Push Rod | 0 | Side Ported; Long Push Rod |
Body Option | - | Side Mounting |
Port Size | 01 | Rc1/8 |
Actuator Type | 30 | Push Button (Mushroom) |
Suffix For Actuator | G | Color Of Push Button Selector:Green |
Suffix For indicator light | - | None |
Bracket Option | - | None |
Made To Order | - | Standard |