![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VM1000 Series Micro Mechanical Valve
●A wide variety of valves are available for all types of air systems
●Small mounting space with a compact body
※Production of the series VM100, VM200
will be discontinued in December 2013
Please select the series New VM100-A, 200-A
●Small mounting space with a compact body
※Production of the series VM100, VM200
will be discontinued in December 2013
Please select the series New VM100-A, 200-A
Field | Value | Value Details |
---|---|---|
Number of Ports | 0 | 3 Ports |
Piping | 0 | Side Ported |
Total travel/Basic | 0 | 4.8 mm |
Applicable Tubing | 4NU | Nylon Φ4/3 (T0403), Polyurethane Φ4/2.5 (TU0425), Soft Nylon Φ4/2.5 (TS0425) |
Actuator Type | 01 | Roller Lever |
Color of Push Button | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
3410701-B | Push Button |
![]() |
3410701-G | Push Button |
![]() |
3410701-R | Push Button |
![]() |
3410703 | Cover |