![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VK300 Series 3 Port Solenoid Valve Direct Operated Poppet Type Rubber Seal Body Ported
●Universal porting
●Combined on the VK3000 manifold is possible
●Available in vacuum applications
●Manifold type No.: VV3K3
●Combined on the VK3000 manifold is possible
●Available in vacuum applications
●Manifold type No.: VV3K3
Field | Value | Value Details |
---|---|---|
Valve Option | - | Standard Type |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | G | Grommet Lead Wire Length 0.3 m |
Light/Surge Voltage Suppressor | - | None |
Bore Size | M5 | M5X0.8 |
Thread Type | - | Rc |
Option | - | None |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
VK300-82-3-05 | Connector |