![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VHS20·30·40·50 Series Conforming To OSHA Standard Pressure Relief 3 Port Valve With Locking Holes Single Action
●Conforming to OSHA standard (Occupational Safety and Health Administration Department of Labor)
●Manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines
●Possible to verify the supply and exhaust status of air flow at a glance
●When in the exhaust position, the valve may be padlock secured
Prevents accidental start-ups while personnel are cleaning or servicing equipment
●Push the handle and then turn, 2-step action prevents malfunction
●Manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines
●Possible to verify the supply and exhaust status of air flow at a glance
●When in the exhaust position, the valve may be padlock secured
Prevents accidental start-ups while personnel are cleaning or servicing equipment
●Push the handle and then turn, 2-step action prevents malfunction
Field | Value | Value Details |
---|---|---|
Body Size | 40 | 40 |
Thread Type | - | Rc |
Port Size | 06 | 3/4 |
Handle/Bonnet Material | A | Flame Resistant PBT |
Option | S | Built-In Silencer EXH Port |
Semi-standard Specifications | - | - |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
VHS40PW-180AS | Bracket Assembly |
- | VHS40PW-180-06AS | Bracket Assembly |
![]() |
VHS40PW-190AS | Silencer Assembly |
![]() |
VHS40PW-190-06AS | Silencer Assembly |
![]() |
Y400-A | Spacer |
![]() |
Y500-A | Spacer |
![]() |
Y400T-A | Spacer With Bracket |
![]() |
Y500T-A | Spacer With Bracket |