Product Part Number: |
Specifications: VFS4000 Series 5 Port Pilot Operated Solenoid Valve, Metal Seal, Non Plug-in
●Metal seal main valve construction
●Extensive size variations
●For driving medium and large cylinders
●A wide variety of manifold options
●Compatible with control units (VFS2000/3000/4000, Base mounted type)
●Manifold type No.: VV5FS1,VV5FS2,VV5FS3,VV5FS4,VV5FS5
●Extensive size variations
●For driving medium and large cylinders
●A wide variety of manifold options
●Compatible with control units (VFS2000/3000/4000, Base mounted type)
●Manifold type No.: VV5FS1,VV5FS2,VV5FS3,VV5FS4,VV5FS5
Field | Value | Value Details |
---|---|---|
Symbol | 2 | 2 Position Double |
Body Option | 0 | Standard |
Pilot Type | - | Internal Pilot |
Rated Voltage | 4 | 220 VAC 50/60Hz |
Electrical Entry | D | DIN Terminal |
Option | - | None |
Pilot Valve Manual Override | B | Locking Type (Tool Required) |
Porting Specifications | - | Side Ported or None |
Port Size | - | Without Sub-plate(For manifold) |
Thread Type | - | Rc |
CE-compliant | - | — |