![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VFS3000 Series 5 Port Pilot Operated Solenoid Valve, Metal Seal, Plug-in
●Metal seal main valve construction
●Extensive size variations
●For driving medium and large cylinders
●A wide variety of manifold options
●Compatible with control units (VFS2000/3000/4000, Base mounted type)
●Manifold type No.: VV5FS1,VV5FS2,VV5FS3,VV5FS4,VV5FS5
●Extensive size variations
●For driving medium and large cylinders
●A wide variety of manifold options
●Compatible with control units (VFS2000/3000/4000, Base mounted type)
●Manifold type No.: VV5FS1,VV5FS2,VV5FS3,VV5FS4,VV5FS5
| Field | Value | Value Details |
|---|---|---|
| Type Of Actuation | 1 | 2 Position Single |
| Body Option | 0 | Standard |
| Pilot Type | - | Internal Pilot |
| Rated Voltage | 5 | 24 VDC |
| Option | Z | With Light/Surge Voltage Suppressor |
| Pilot Valve Manual Override | - | Non-locking Push Type (Flush) |
| Porting Specifications | - | Side Ported or None |
| Port Size | - | Without Sub-plate(For manifold) |
| Thread Type | - | Rc |
| CE-compliant | - | — |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
|
VVFS3000-22A-1 | Double Check Spacer |
|
VVFS3000-22A-2 | Double Check Spacer |
|
BG-VFS3000 | Gasket/Screw |
|
BG-VFS3000-1 | Gasket/Screw |
|
UKL-S1 | DIN Connector |
| - | DXT087-27-2 | Gasket |


