![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VFS2000 Series 5 Port Pilot Operated Solenoid Valve, Metal Seal, Plug-in
●Metal seal main valve construction
●Extensive size variations
●For driving medium and large cylinders
●A wide variety of manifold options
●Compatible with control units (VFS2000/3000/4000, Base mounted type)
●Manifold type No.: VV5FS1,VV5FS2,VV5FS3,VV5FS4,VV5FS5
●Extensive size variations
●For driving medium and large cylinders
●A wide variety of manifold options
●Compatible with control units (VFS2000/3000/4000, Base mounted type)
●Manifold type No.: VV5FS1,VV5FS2,VV5FS3,VV5FS4,VV5FS5
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 1 | 2 Position Single |
Pilot Type | - | Internal Pilot |
Rated Voltage | 1 | 100 VAC 50/60Hz |
Option | Z | With Light/Surge Voltage Suppressor |
Pilot Valve Manual Override | - | Non-locking Push Type (Flush) |
Porting Specifications | - | Side Ported |
Port Size | - | Without Sub-plate(For manifold) |
Thread Type | - | Rc |
CE-compliant | - | — |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
VVFS2000-22A-1 | Double Check Spacer |
![]() |
VVFS2000-22A-2 | Double Check Spacer |
![]() |
BG-VFS2000 | Gasket/Screw |
![]() |
BG-VFS2000-1 | Gasket/Screw |
- | B1B09-2A6 | Connector |
- | GMN209 | Connector |
- | CAXT623-6-7-12 | Gasket |
- | CAXT623-6-7-13 | Gasket |