![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VFR4000 Series 5 Port Pilot, Operated Solenoid Valve, Non Rubber Seal, Common Electrical Entry
●Rubber seal main valve construction
●Extensive size variations
●For driving medium and large cylinders
●Manifold type No.: VV5FR2,VV5FR3,VV5FR4,VV5FR5
●Extensive size variations
●For driving medium and large cylinders
●Manifold type No.: VV5FR2,VV5FR3,VV5FR4,VV5FR5
Field | Value | Value Details |
---|---|---|
Symbol | 3 | 3 Position Closed Center |
Body Option | 0 | Standard |
Pilot Type | - | Internal Pilot |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | D | DIN Terminal |
Option | Z | With Light/Surge Voltage Suppressor |
Manual Override | - | Non-locking Push Type |
Porting Specifications | - | Side Ported or None |
Port Size | 04 | 1/2 |
Thread Type | - | Rc or None |
CE-compliant | - | - |