![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VFR2000 Series 5 Port Pilot Operated Solenoid Valve Rubber Seal, Non Plug-in
●Rubber seal main valve construction
●Extensive size variations
●For driving medium and large cylinders
●Manifold type No.: VV5FR2,VV5FR3,VV5FR4,VV5FR5
●Extensive size variations
●For driving medium and large cylinders
●Manifold type No.: VV5FR2,VV5FR3,VV5FR4,VV5FR5
Field | Value | Value Details |
---|---|---|
Symbol | 1 | 2 Position Single |
Pilot Type | - | Internal Pilot |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | D | DIN Terminal |
Option | Z | With Light/Surge Voltage Suppressor |
Manual Override | - | Non-locking Push Type |
Porting Specifications | - | Side Ported or None |
Port Size | - | Without Sub-plate |
Thread Type | - | Rc or None |
CE-compliant | - | - |