![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VFR2000 Series 5 Port Pilot Operated Solenoid Valve, Rubber, Plug-in
●Rubber seal main valve construction
●Extensive size variations
●For driving medium and large cylinders
●Manifold type No.: VV5FR2,VV5FR3,VV5FR4,VV5FR5
●Extensive size variations
●For driving medium and large cylinders
●Manifold type No.: VV5FR2,VV5FR3,VV5FR4,VV5FR5
Field | Value | Value Details |
---|---|---|
Symbol | 1 | 2 Position Single |
Pilot Type | - | Internal Pilot |
Rated Voltage | 1 | 100 VAC 50/60Hz |
Option | Z | With Light/Surge Voltage Suppressor |
Manual Override | C | Locking Type C(Lever) |
Porting Specifications | - | Side Ported or None |
Port Size | - | Without Sub-plate |
Thread Type | - | Rc or None |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AXT624-20-2 | Replacement Parts Gasket |
![]() |
AXT624-26 | Replacement Parts Hexagon Socket Head Cap Screw |
![]() |
M3X31 | Round Head Combination Screw |