![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VFA1000·3000·5000 Series 5 Port Air Operated Valve Single Unit Body Ported
●Same manifolds as Series VF1000/3000/5000 are prepared
Field | Value | Value Details |
---|---|---|
Series | 5 | VFA5000 |
Type Of Actuation | 2 | 2 Position Double |
Body Style | 2 | VFA1000,VFA5000 |
A/B Port Size | 02 | 1/4 |
Thread Type(Including Pilot Port) | - | Rc |
Bracket | - | Without Bracket |
Pilot Port Direction | - | Upward |