![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VEX1□33 Series Power Valve Precision Regulator
●Large capacity exhaust regulator
●Setting sensitivity: 0.2% F.S. or less
●Repeatability: ±0.5% F.S. or less
●Setting sensitivity: 0.2% F.S. or less
●Repeatability: ±0.5% F.S. or less
Field | Value | Value Details |
---|---|---|
Body Size | A | Body Ported |
Seal Material | - | NBR Seals |
Port Size | 01 | 1/8 |
Thread Type | - | Rc |
Option | G | Pressure Gauge |