![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VEX1□30 Series Power Valve Precision Regulator
●Large capacity exhaust regulator
●Setting sensitivity: 0.2% F.S. or less
●Repeatability: ±0.5% F.S. or less
●Setting sensitivity: 0.2% F.S. or less
●Repeatability: ±0.5% F.S. or less
Field | Value | Value Details |
---|---|---|
Body Size | 1 | Body Ported |
Operation | 3 | Manual handle type |
Port Size | 02 | 1(P):1/4;2(A):1/4;3(R):1/4 |
Thread Type | N | NPT |
Option | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | VBA1-10 | Replacement Parts Handle |
![]() |
AN120-M5 | Silencer |
- | VEX1-18-1A | Bracket |
- | VEX1-18-2A | Foot |
![]() |
G27-10-01 | Pressure Gauge |