![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VEP Series Electro-pneumatic Proportional Valve Pressure Type
●Stepless control of air flow or pressure by use of electric signals
●Press-die cushions
Pressure control of welding machine and low pressure casting
Multi-stage speed control of air cylinder and rotation control of air motor
●Press-die cushions
Pressure control of welding machine and low pressure casting
Multi-stage speed control of air cylinder and rotation control of air motor
Field | Value | Value Details |
---|---|---|
Body Size | 2 | 2 |
Applicable Power Amplifier | 1 | VEA25□ |
Standard Characteristics | 1 | Body Size 2,Set Pressure Range:0.05~0.65 MPa;Body Size 4,Set Pressure Range:0.005~0.15 MPa |
Port Size | 03 | 3/8 |
Thread Type | - | Rc |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | DXT172-7 | Gasket |
- | XT012-25D-1 | Hexagon Socket Head Cap Screw |
![]() |
M4X32 | Hexagon Socket Head Cap Screw |