![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VEF Series Electro-pneumatic Proportional Valve Flow Type
●Stepless control of air flow or pressure by use of electric signals
●Press-die cushions
Pressure control of welding machine and low pressure casting
Multi-stage speed control of air cylinder and rotation control of air motor
●Press-die cushions
Pressure control of welding machine and low pressure casting
Multi-stage speed control of air cylinder and rotation control of air motor
Field | Value | Value Details |
---|---|---|
Number of Ports | 3 | 3 Ports |
Body Size | 2 | 2 |
Applicable Power Amplifier | 1 | VEA25□ |
Standard Characteristics | 1 | Port2 ,Body Size 2,Max. Effective Area:13 mm2;Port2 ,Body Size 3,Max. Effective Area:30 mm2;Port2 ,Body Size 4,Max. Effective Area:45 mm2;Port3,Body Size 2,Max. Effective Area:12 mm2;Port3,Body Size 4,Max. Effective Area:25 mm2 |
Port Size | - | Without Sub-plate |
Thread Type | - | Rc |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | DXT172-7 | Gasket |
- | XT012-25D-1 | Hexagon Socket Head Cap Screw |
![]() |
M4X32 | Hexagon Socket Head Cap Screw |