![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VBAT Series Air Tank Standard Product For Japanese Market
●Compact air tank that can be directly connected to a regulator
●Can be used as an independent tank
●With a safety valve port (Option)
●Overseas standards compliant products:
CE certified product (-Q)
ASME Standards compliant product (-X105)
Product not applicable to ASME Standards (-X11)
Chinese pressure vessel regulations compliant product (-X104)
Industrial Safety and Health Act KCs Certification compliant product (-X101)
●Can be used as an independent tank
●With a safety valve port (Option)
●Overseas standards compliant products:
CE certified product (-Q)
ASME Standards compliant product (-X105)
Product not applicable to ASME Standards (-X11)
Chinese pressure vessel regulations compliant product (-X104)
Industrial Safety and Health Act KCs Certification compliant product (-X101)
Field | Value | Value Details |
---|---|---|
Body Size | 38 | 38L |
Material | A | Carbon Steel(SS400) |
Option 1 | R | Safety valve(Set pressure:1 MPa) |
Option 2 | V | Drain Valve |