![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 10/2024, replacement series:VBAE →New Series |
Specifications: VBA Series Low Air Consumption Booster Regulator Size: 10A, 20A
●Air consumption: Max. 40% reduction (Based on SMC’s measuring conditions)
Operates by recycling air through the exhaust return circuit
●Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series) (Based on SMC’s measuring conditions)
●Charging time: Max. 50% shorter
●Operating cycles: 50 million cycles or more
Maintenance frequency is reduced due to improved life. (Based on SMC’s test conditions)
●Compatible with vertical and horizontal installation
●Mounting compatibility with the existing model (VBA series)
Operates by recycling air through the exhaust return circuit
●Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series) (Based on SMC’s measuring conditions)
●Charging time: Max. 50% shorter
●Operating cycles: 50 million cycles or more
Maintenance frequency is reduced due to improved life. (Based on SMC’s test conditions)
●Compatible with vertical and horizontal installation
●Mounting compatibility with the existing model (VBA series)
Field | Value | Value Details |
---|---|---|
Body Size | 20A | 1/2 |
Bore Size | 04 | Rc1/2 |
Option | G | OUT Side Pressure Gauge |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | KT-VBA20A-X3145-1 | Replaceable Parts Kits |
![]() |
G36-15-01 | Pressure Gauge |