![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VBA Series Booster Regulator
●Can increase the factory air a maximum of 200 %, power supply not required
Possible to get a maximum of double pressure by connecting air with a
factory line. (VBA11A: maximum 4 times)
Space-saving type that directly connects air tanks and booster regulators.
Possible to get a maximum of double pressure by connecting air with a
factory line. (VBA11A: maximum 4 times)
Space-saving type that directly connects air tanks and booster regulators.
Field | Value | Value Details |
---|---|---|
Body Size | 20A | 3/8",Handle-operated Type,Pressure Increase Ratio:Twice |
Thread Type | - | Rc |
Bore Size | 03 | 3/8 |
Option | G | Pressure Gauge |
Semi-standard Specifications | - | Standard Product |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
G36-10-01 | Round Type Pressure Gauge |
![]() |
G36-10-N01 | Round Type Pressure Gauge |
![]() |
G36-P10-N01 | Pressure Gauge |
- | ANA1-N03 | High-noise reduction silencer |
- | KT-VBA20A-1 | Replacement Parts |