![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VBA10A/11A Series Booster Regulator
●Increase factory air pressure by 4 times!
●Air-only operation requires no power supply,and allows easy installation
●Air consumption: Max. 25% reduction (Pressure increase ratio: Twice),
Max. 30% reduction (Pressure increase ratio: 4 times)
●Max. flow rate: 10% increase (Pressure increase ratio: Twice),
30% increase (Pressure increase ratio: 4 times)
●Charging time: Max. 30% shorter (Pressure increase ratio: Twice),
Max. 60% shorter (Pressure increase ratio: 4 times)
●Improved service life: 50 million cycles or more (Pressure increase ratio: Twice, 4 times)
Maintenance frequency is reduced due to improved life
●Air-only operation requires no power supply,and allows easy installation
●Air consumption: Max. 25% reduction (Pressure increase ratio: Twice),
Max. 30% reduction (Pressure increase ratio: 4 times)
●Max. flow rate: 10% increase (Pressure increase ratio: Twice),
30% increase (Pressure increase ratio: 4 times)
●Charging time: Max. 30% shorter (Pressure increase ratio: Twice),
Max. 60% shorter (Pressure increase ratio: 4 times)
●Improved service life: 50 million cycles or more (Pressure increase ratio: Twice, 4 times)
Maintenance frequency is reduced due to improved life
Field | Value | Value Details |
---|---|---|
Body Size | 11A | 1/4",Pressure Increase Ratio:4 Times |
Option | G | OUT Side Pressure Gauge |