![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VBA Series Booster Regulator
●Can increase the factory air a maximum of 200 %, power supply not required
Possible to get a maximum of double pressure by connecting air with a
factory line. (VBA11A: maximum 4 times)
Space-saving type that directly connects air tanks and booster regulators.
Possible to get a maximum of double pressure by connecting air with a
factory line. (VBA11A: maximum 4 times)
Space-saving type that directly connects air tanks and booster regulators.
Field | Value | Value Details |
---|---|---|
Body Size | 10A | 1/4",Handle-operated Type,Pressure Increase Ratio:Twice |
Thread Type | - | Rc |
Bore Size | 02 | 1/4 |
Option | GN | Pressure Gauge, Silencer |
Semi-standard Specifications | - | Standard Product |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
G27-20-01 | Pressure Gauge |
- | G27-P20-01 | Pressure Gauge |
![]() |
KT-VBA10A-18 | Elbow For Silencer |
- | KT-VBA10A-18N | Elbow For Silencer |
- | KT-VBA10A-1 | Replacement Parts |