![]() |
Product Part Number: |
Specifications: TU Series Polyurethane Bing
●Max. operating pressure: 0.8 MPa (at 20℃)
Field | Value | Value Details |
---|---|---|
Tubing Model | 1065 | Tubing O.D 10 mm X Tubing I.D 6.5 mm |
Color | BU3 | Medium Blue(Opaque) |
Length Per Roll | 20 | 20 m Roll |
Made To Order | - | — |