Product Part Number: |
Specifications: TS Series Soft Nylon Tubing
●Max. operating pressure: 1.0 MPa (at 20℃)
Field | Value | Value Details |
---|---|---|
Tubing Model | 1209 | Tubing O.D 12 mm X Tubing I.D 9 mm |
Color | BU | Blue |
Length Per Roll | 20 | 20 m Roll |
Made To Order | - | Standard |