![]() |
Product Part Number: |
Specifications: TRBU Series Flame Resistant(Equivalent to UL-94 Standard V-0)FR Double Layer Polyurethane Tubing
●Max. operating pressure: 0.8 MPa (at 20℃)
●Superior restoring compared to the nylon tubing
●Superior restoring compared to the nylon tubing
Field | Value | Value Details |
---|---|---|
Tubing Model | 0805 | Tubing O.D 8 mm X Tubing I.D 5 mm |
Color | B | Black |
Length Per Roll | 20 | 20 m Roll |