Product Part Number: |
Specifications: TRB Series Flame Resistant(Equivalent to UL-94 Standard V-0)FR Double Layer Tubing
●Max. operating pressure: 1.0 MPa (at 20℃)
●Use in spatter generating atmosphere./Flame resistant (Equivalent to UL-94 Standard V-0)
●Use in spatter generating atmosphere./Flame resistant (Equivalent to UL-94 Standard V-0)
Field | Value | Value Details |
---|---|---|
Tubing Model | 1209 | Tubing O.D 12 mm X Tubing I.D 9 mm |
Color | B | Black |
Length Per Roll | 20 | 20 m Roll |