Product Part Number: |
Specifications: TRB Series Flame Resistant(Equivalent to UL-94 Standard V-0)FR Double Layer Tubing
●Max. operating pressure: 1.0 MPa (at 20℃)
●Use in spatter generating atmosphere./Flame resistant (Equivalent to UL-94 Standard V-0)
●Use in spatter generating atmosphere./Flame resistant (Equivalent to UL-94 Standard V-0)
Field | Value | Value Details |
---|---|---|
Tubing Model | 0806 | Tubing O.D 8 mm X Tubing I.D 6 mm |
Color | B | Black |
Length Per Roll | 100 | 100m Reel |