![]() |
Product Part Number: |
Specifications: TD Series Soft Fluoropolymer Tubing Metric Size
●Max. operating pressure: 1.6 MPa (at 20℃)※
●Compatible with the Food Sanitation Law
●Complies with FDA (Food and Drug Administration) § 177-1550 dissolution
test
●Maximum operating temperature: 260℃ (This can vary according to operating
pressure.)
※This can vary according to size
●Compatible with the Food Sanitation Law
●Complies with FDA (Food and Drug Administration) § 177-1550 dissolution
test
●Maximum operating temperature: 260℃ (This can vary according to operating
pressure.)
※This can vary according to size
Field | Value | Value Details |
---|---|---|
Tubing Model | 0604 | Tubing O.D 6 mm X Tubing I.D 4 mm |
Length Per Roll | 10 | 10m Roll |