Product Part Number: |
Specifications: TCU Series Polyurethane Coil Tubing
●Flexible
●Max. operating pressure: 0.8 MPa (at 20℃)
●For moving applications
●Max. operating pressure: 0.8 MPa (at 20℃)
●For moving applications
Field | Value | Value Details |
---|---|---|
Tubing Size | 0604 | Tubing O.D 6 mm X Tubing I.D 4 mm |
Color | B | Black |
Number Of Cores | 2 | 2 Cores |
No.of Coil Windings Per Tube Length | - | Standard |
Made To Order | - | Standard |