![]() |
Product Part Number: |
Specifications: T Series Nylon Tubing
●For general pneumatic tubing
●Max. operating pressure: 3.0 MPa (T0604:at 20℃)
●Max. operating pressure: 3.0 MPa (T0604:at 20℃)
Field | Value | Value Details |
---|---|---|
Tubing Model | 0806 | Tubing O.D 8 mm X Tubing I.D 6 mm |
Color | B | Black |
Length Per Roll | 20 | 20 m Roll |
Made To Order | - | Standard |