![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SZ3000 Series 5 Port Solenoid Valve Non Plug-in Type
●Cassette type allows easy valve exchange
●Valve has switch attached for safe maintenance
●Low-profile cassette type with baseless structure takes up less space
●Manifold type No.: SS5Z3
●Valve has switch attached for safe maintenance
●Low-profile cassette type with baseless structure takes up less space
●Manifold type No.: SS5Z3
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 2 | 2 Position Double Solenoid |
Pilot Specifications | - | Internal Pilot |
Back Pressure Check Valve | - | None |
Rated Voltage | 5 | 24 VDC |
Common Specifications | - | Positive Common |
Electrical Entry | MO | M Plug Connector Without Connector |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Manual Override | - | Push-turn Locking Type |
A,B Port Size | C4 | One-touch Fitting For Φ4 |
Made To Order | - | Standard |
CE-compliant | Q | CE-compliant |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SZ3000-114-4A | SUP/EXH Block Disk |
![]() |
SZ3000-114-2A | Pilot Port Block Disk |
![]() |
SZ3000-155-1A | Label For Block Disk |
![]() |
SZ3000-55-1A | Blanking Block Assembly |
![]() |
SZ3000-50-2A-C6 | SUP/EXH Block Assembly |
![]() |
SZ3000-50-2A-C8 | SUP/EXH Block Assembly |
![]() |
SZ3000-50-2A-L6 | SUP/EXH Block Assembly |
![]() |
SZ3000-50-2A-L8 | SUP/EXH Block Assembly |
![]() |
SZ3000-50-2A-B6 | SUP/EXH Block Assembly |
![]() |
SZ3000-50-2A-B8 | SUP/EXH Block Assembly |
![]() |
SZ3000-53-8A | End Block Assembly |
![]() |
SZ3000-53-7A | End Block Assembly |
![]() |
SZ3000-114-3A | Bush Assembly |
![]() |
SZ3000-114-1A | Bush Assembly |
![]() |
SX100-42-4S | Common Connector Assembly |
![]() |
SX100-43-4S | Common Connector Assembly |
![]() |
SX100-42-4D | Common Connector Assembly |
![]() |
SX100-43-4D | Common Connector Assembly |
![]() |
SX100-40-4S | Common Connector Assembly |
![]() |
SX100-41-4S | Common Connector Assembly |
![]() |
SX100-40-4D | Common Connector Assembly |
![]() |
SX100-41-4D | Common Connector Assembly |
![]() |
SZ3000-73-1A-L4 | One-touch Fitting Assembly |
![]() |
SZ3000-73-1A-L6 | One-touch Fitting Assembly |
![]() |
SZ3000-73-2A-L4 | One-touch Fitting Assembly |
![]() |
SZ3000-73-2A-L6 | One-touch Fitting Assembly |
![]() |
SZ3000-74-1A-L6 | One-touch Fitting Assembly |
![]() |
SZ3000-74-1A-L8 | One-touch Fitting Assembly |
![]() |
SZ3000-74-2A-L6 | Replacement Parts One-touch Fitting |
![]() |
SZ3000-74-2A-L8 | One-touch Fitting Assembly |
![]() |
SZ3000-56-1A | M5 Port Block Assembly |
![]() |
SX3000-115-2 | Replacement Parts Clip |