![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SYJ7000 Series 5 Port Solenoid Valve Rubber Seal Body Ported Single Valve
●Combined mounting of 3 port valve and 5 port valve is possible
●Electricity consumption: 0.1 W (with power saving circuit)
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
●Electricity consumption: 0.1 W (with power saving circuit)
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
Field | Value | Value Details |
---|---|---|
Series | 7 | SYJ7000 |
Type Of Actuation | 1 | 2 Position Single |
Piping Type | 2 | Body Ported |
Body Option | 0 | Pilot Valve Individual Exhaust For The Pilot Valve |
Coil Specifications | - | Standard |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | G | Grommet Lead Wire Length 300 mm |
Light/Surge Voltage Suppressor | - | Without Light/Surge Voltage Suppressor |
Manual Override | - | Non-locking Push Type |
A/B Port Size | 01 | 1/8 |
Thread Type | - | Rc |
Bracket | - | Without Bracket |
Made To Order | - | Standard |
CE-compliant | - | - |