![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SYJ700 Series 3Port Pilot Solenoid Valve Rubber Seal Body Ported
●Power consumption: 0.1 W (with power saving circuit)
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 1 | Normally Closed |
Body Option | - | Individual Pilot Exhaust Style |
Coil Specifications | - | Standard |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | D | DIN Terminal |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Manual Override | - | Push-turn Locking Type |
Thread Type | - | Rc |
Bracket | F | With Bracket |
Made To Order | - | Standard |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SYJ700-9-1 | Sub-plate |
![]() |
SYJ700-19-1A | Bracket Assembly |